(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
JB model swivel wheel plate type (with double stopper) outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Eccentricity | Turning Radius | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (mm) | N (mm) | P (mm) | R (mm) | daN (kgf) | (g) | ||||
W | JB-75 | (R) | Steel plate wheels, rubber (B included) tread | 75 | 32 | 103 | 82 × 82 | 63 × 63 | 9.5 | 26 | 84 | 80 (81.6) | 630 |
UW | Steel plate wheels urethane (B included) tread | 120 (122.4) | 750 | ||||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 490 | ||||||||||
W | JB-100 | (R or L) | Steel plate wheels, rubber (B included) tread | 100 | 32 | 144 | 95 × 95 | 74 × 74 (67 × 67) | 11 | 32 | 112 | 120 (122.4) | 1,240 |
NR | Nylon wheel rubber tread (B included) | 100 (102.0) | 1,130 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 180 (183.6) | 1,340 | ||||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 1,140 | ||||||||||
W | JB-130 | (R or L) | Steel plate wheels, rubber (B included) tread | 130 | 40 | 177 | 105 × 105 | 82 × 82 (75 × 75) | 11 | 40 | 133 | 180 (183.6) | 2,300 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,660 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 35 | 250 (255.0) | 2,200 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 180 (183.6) | 1,915 | |||||||||
W | JB-150 | (R or L) | Steel plate wheels, rubber (B included) tread | 150 | 40 | 198 | 120 × 120 | 94 × 94 (87 × 87) | 11 | 40 | 133 | 200 (204.0) | 2,600 |
NR | Nylon wheel rubber tread (B included) | 200 (204.0) | 1,850 | ||||||||||
UW | Steel plate wheels urethane (B included) tread | 38 | 300 (306.0) | 2,550 | |||||||||
GU | Nylon wheel urethane tread (B included) | 40 | 200 (204.0) | 2,210 | |||||||||
W | JB-200 | (R or L) | Steel plate wheels, rubber (B included) tread | 200 | 43 | 250 | 140 × 140 | 94 × 94 (67 × 67) | 11.5 | 56 | 156 | 250 (255.0) | 4,000 |
UW | Steel plate wheels urethane (B included) tread | 42 | 400 (408.0) | 4,150 | |||||||||
GU | Nylon wheel urethane tread (B included) | 43 | 250 (255.0) | 3,460 |
Includes a double stopper which can lock the installation portion swivel and the wheel rotation.
Part Number |
---|
WJB-100(R)-G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,426.22 | 1 Piece(s) | 9 Day(s) or more | - | 80.01~140.00 | 120 | Rubber | No | Slotted Holes | 67 (74) | 67 (74) | - | - | - | - | 112 | Heavy Load | - | Yes | None | Lever type double stoppers attached (right) |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Double Stopper (Rotation + Turning) | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part WJB-100(R)-G in the JB Model Swivel Wheel Plate Type (With Double Stopper) series.
Part Number |
---|
GUJB-130(R) |
GUJB-150(L) |
GUJB-150(R) |
WJB-130(L) |
WJB-130(R) |
WJB-150(L) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,114.65 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
₹ 4,152.84 | 1 Piece(s) | 12 Day(s) or more | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Left) | ||
₹ 3,661.27 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
₹ 3,431.35 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 180 | Rubber | No | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | Lever Type with Double Stopper (Left) | ||
₹ 2,957.20 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 180 | Rubber | No | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 133 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence | Presence | Lever Type with Double Stopper (Right) | ||
₹ 3,784.25 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 200 | Rubber | No | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 133 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | Presence | Lever Type with Double Stopper (Left) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy