(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster excellent for use around water, boasting superior water resistance

Features

Wheel material: elastomer (EL)

Wheel material: elastomer (EL)

Wheel material: rubber (R, RH)

Wheel material: rubber (R, RH)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: nylon (N)

Wheel material: nylon (N)

Wheel material: urethane

Wheel material: urethane

SUS-ET-75NS M12 × 35

SUS-ET-75NS M12 × 35

SUS-ET-100NS M16 × 40

SUS-ET-100NS M16 × 40

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitchLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)T (mm)L (mm)N (mm)M (mm)E (mm)R (mm)(g)
50SUS-ET-50ELSElastomer25 (25.5)2068M121.7535192249160
SUS-ET-50RSRubber30 (30.6)185
SUS-ET-50NSNylon40 (40.8)21165
SUS-ET-50URSUrethane38 (38.8)170
65SUS-ET-65RHSRubber30 (30.6)2185M121.7535192357240
SUS-ET-65NSNylon40 (40.8)190
SUS-ET-65URSUrethane40 (40.8)200
75SUS-ET-75RHSRubber40 (40.8)2195M121.7535192765280
SUS-ET-75NSNylon50 (51.0)205
SUS-ET-75URSUrethane45 (45.9)220
100SUS-ET-100ELSElastomer50 (51.0)27126M121.7535213182440
SUS-ET-100RHSRubber50 (51.0)25565
SUS-ET-100NRSRubber (nylon wheel)60 (61.2)27565
SUS-ET-100NSNylon60 (61.2)25400
SUS-ET-100URSUrethane60 (61.2)28445
Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitchLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)T (mm)L (mm)N (mm)M (mm)E (mm)R (mm)(g)
100SUS-ET-100ELSElastomer50 (51.0)27126M16240233182440
SUS-ET-100RHSRubber50 (51.0)25565
SUS-ET-100NRSRubber (nylon wheel)60 (61.2)27565
SUS-ET-100NSNylon60 (61.2)25400
SUS-ET-100URSUrethane60 (61.2)28445

Related Products

SUS-SJ Model Swivel Wheel Plate Type

SUS-SJ Model Swivel Wheel Plate Type

All stainless steel casters, widely used as general industrial casters.

SUS-J2-S model swivel wheel plate type (with stopper)

SUS-J2-S model swivel wheel plate type (with stopper)

All stainless steel casters with superior water resistance. Used for box pallets, etc. Wheel rotation can be fixed with a stopper pedal on the side of the main body.

SUS-SG model swivel wheel plate type

SUS-SG model swivel wheel plate type

All stainless steel small caster used for carts, store display fixtures, etc. Used in large numbers for light loads, mainly for transport carts and other general industrial uses. The fixtures are all stainless steel, and are optimal for use in wet environments.

Part Number
SUS-ET-100NRS-M16X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

₹ 1,658.75

1 Piece(s) 12 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SUS-ET-100NRS-M16X40 in the SUS-ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.

Product variants

Part Number
SUS-ET-100ELS-M12X35
SUS-ET-100ELS-M16X40
SUS-ET-100NRS-M12X35
SUS-ET-100NRS-W3/4X40
SUS-ET-100NS-M12X35
SUS-ET-100NS-M16X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

₹ 1,330.36

1 Piece(s) 12 Day(s) or more -12635.01~80.0050ElastomerChemical ResistanceM121002782Light/Medium LoadPresenceNo-

₹ 1,539.42

1 Piece(s) 12 Day(s) or more -12635.01~80.0050ElastomerChemical ResistanceM161002782Light/Medium LoadPresenceNo-

₹ 1,488.80

1 Piece(s) 12 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM121002782Light/Medium LoadPresenceNo-

₹ 2,271.18

1 Piece(s) 14 Day(s) or more -12635.01~80.0060[Others] PolycarbonateNoW3/4--82Light LoadYesNoneNylon

₹ 1,319.20

1 Piece(s) 7 Day(s) or more 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadPresenceNo-

₹ 1,501.60

1 Piece(s) 7 Day(s) or more 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadPresenceNo-
X
whatsapp-qr whatsapp-icon