(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SG-S Model Swivel Plate Type (With Stopper) (Part Number)

SG-S Model Swivel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used for transport dollies

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SG-100NRS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

₹ 973.71

1 Piece(s) 10 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresenceNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SG-100NRS in the SG-S Model Swivel Plate Type (With Stopper) series.

Product variants

Part Number
SG-100BNS
SG-100ELS
SG-100NRBDS
SG-100NS
SG-100RHES
SG-100RHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings

₹ 935.67

1 Piece(s) 10 Day(s) or more -122-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance82-100--82Light LoadYesNone

₹ 891.89

1 Piece(s) 5 Day(s) or more -122-50ElastomerChemical Resistance82401001002782Light/Medium LoadPresenceNo

₹ 1,316.45

1 Piece(s) 12 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresencePresence

₹ 791.91

1 Piece(s) 5 Day(s) or more -122-60[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401001002582Light/Medium LoadPresenceNo

₹ 1,412.24

1 Piece(s) 7 Day(s) or more -122[Antistatic] Electrical Conductivity-RubberNo82-100--82Light LoadYesNone

₹ 919.27

1 Piece(s) 5 Day(s) or more -122-50RubberNo82401001002582Light/Medium LoadPresenceNo