(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LT-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

LT-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A generic caster equipped with traveling performance and load-bearing capacity

Part Number
LT-50RES-UNF1/2X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

₹ 399.20

1 Piece(s) 10 Day(s) or more -68[Antistatic] Electrical Conductivity~35.0030RubberNoUNF1/2-20-Light LoadYesNone-14-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-50RES-UNF1/2X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.

Product variants

Part Number
LT-40RS-M12X14
LT-40RS-UNF1/2X14
LT-40RS-W3/8X14
LT-50RES-W3/8X14
LT-50RS-M12X14
LT-50RS-UNF1/2X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

₹ 259.11

1 Piece(s) 5 Day(s) or more -59-~35.0025RubberNoM12401750Light LoadPresenceNo-14-

₹ 224.04

1 Piece(s) 5 Day(s) or more -59-~35.0025RubberNoUNF1/2401750Light LoadPresenceNo-14-

₹ 221.35

1 Piece(s) 7 Day(s) or more -59-~35.0025RubberNoW3/8401750Light LoadPresenceNo-14-

₹ 399.20

1 Piece(s) 10 Day(s) or more -68[Antistatic] Electrical Conductivity~35.0030RubberNoW3/8-20-Light LoadYesNone-14-

₹ 306.65

1 Piece(s) 5 Day(s) or more -68-~35.0030RubberNoM12502049Light LoadPresenceNo-14-

₹ 260.20

1 Piece(s) 5 Day(s) or more -68-~35.0030RubberNoUNF1/2502049Light LoadPresenceNo-14-