(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A generic caster equipped with traveling performance and load-bearing capacity
Part Number |
---|
LT-75RHES-M12X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 719.42 | 1 Piece(s) | 12 Day(s) or more | - | 95 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | M12 | - | 21 | 65 | Light Load | Yes | None | - | 35 | 1.75 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
Please check the type/dimensions/specifications of the part LT-75RHES-M12X35 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.
Part Number |
---|
LT-40RS-M12X14 |
LT-40RS-UNF1/2X14 |
LT-40RS-W3/8X14 |
LT-75RHES-UNF1/2X14 |
LT-75RHES-W3/8X14 |
LT-75RHS-M12X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 259.11 | 1 Piece(s) | 5 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | M12 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
₹ 224.04 | 1 Piece(s) | 5 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | UNF1/2 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
₹ 221.35 | 1 Piece(s) | 7 Day(s) or more | - | 59 | - | ~35.00 | 25 | Rubber | No | W3/8 | 40 | 17 | 50 | Light Load | Presence | No | - | 14 | - | ||
₹ 719.42 | 1 Piece(s) | 12 Day(s) or more | - | 95 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | UNF1/2 | - | 21 | 65 | Light Load | Yes | None | - | 14 | - | ||
₹ 719.42 | 1 Piece(s) | 12 Day(s) or more | - | 95 | [Antistatic] Electrical Conductivity | ~35.00 | 35 | Rubber | No | W3/8 | - | 21 | 65 | Light Load | Yes | None | - | 14 | - | ||
₹ 524.84 | 1 Piece(s) | 5 Day(s) or more | - | 95 | - | 35.01~80.00 | 40 | Rubber | No | M12 | 75 | 21 | 65 | Light Load | Presence | No | - | 14 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy