(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LT-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

LT-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A generic caster equipped with traveling performance and load-bearing capacity

Part Number
LT-75RHES-W3/8X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

₹ 719.42

1 Piece(s) 12 Day(s) or more -95[Antistatic] Electrical Conductivity~35.0035RubberNoW3/8-2165Light LoadYesNone-14-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-75RHES-W3/8X14 in the LT-S Model Swivel Wheel Screw-In Type (With Stopper) series.

Product variants

Part Number
LT-40RS-M12X14
LT-40RS-UNF1/2X14
LT-40RS-W3/8X14
LT-75RHS-M12X14
LT-75RHS-M12X35
LT-75RHS-UNF1/2X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Axis Length
(mm)
Pitch

₹ 259.11

1 Piece(s) 5 Day(s) or more -59-~35.0025RubberNoM12401750Light LoadPresenceNo-14-

₹ 224.04

1 Piece(s) 5 Day(s) or more -59-~35.0025RubberNoUNF1/2401750Light LoadPresenceNo-14-

₹ 221.35

1 Piece(s) 7 Day(s) or more -59-~35.0025RubberNoW3/8401750Light LoadPresenceNo-14-

₹ 524.84

1 Piece(s) 5 Day(s) or more -95-35.01~80.0040RubberNoM12752165Light LoadPresenceNo-14-

₹ 416.91

1 Piece(s) 5 Day(s) or more -95-35.01~80.0040RubberNoM12(P1.75)752165Light LoadPresenceNo-35-

₹ 416.91

1 Piece(s) 5 Day(s) or more -95-35.01~80.0040RubberNoUNF1/2752165Light LoadPresenceNo-14-