(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A low floor type caster for heavy loads that is designed for use with large machinery and devices. Wheel rotation can be locked.
[Features]
· A low floor type caster for heavy loads used widely for heavy objects such as large machinery and devices.
Part Number |
---|
HG-65PBS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,191.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 92 | 220.01~320.00 | 250 | Phenol | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 67 | Heavy Load | Presence | Presence | - |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment |
Please check the type/dimensions/specifications of the part HG-65PBS in the HG-S Free Wheel Plate Type (with Stopper) series.
Part Number |
---|
HG-50GNBS |
HG-50GNBS(P54X36) |
HG-65MCS |
HG-75PBS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,591.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 68 | 140.01~220.00 | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 50 | 64 | 64 | 50 | 28 | 65 | Medium Load | Presence | No | - | ||
₹ 1,659.20 | 1 Piece(s) | 5 Day(s) or more | - | 68 | 140.01~220.00 | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 54 | 36 | 70 | 54 | 50 | 28 | 65 | Medium Load | Presence | No | - | ||
₹ 3,634.57 | 1 Piece(s) | 5 Day(s) or more | - | - | 220.01~320.00 | - | - | No | - | - | - | - | - | - | - | Heavy Load | - | - | Monomer cast nylon | ||
₹ 3,831.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 106 | 220.01~320.00 | 300 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 71 | 71 | 90 | 90 | 75 | 38 | 67 | Heavy Load | Presence | Presence | - |