(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ET-S Model Swivel Wheel Screw-In Type (With Stopper) (Part Number)

ET-S Model Swivel Wheel Screw-In Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

ET-100NS M12 × 35

ET-100NS M12 × 35

ET-100URS UNF 1/3 × 25

ET-100URS UNF 1/3 × 25

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Tread Diameter
D (mm)
Part NumberWheel Width And MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T
Pitch / Thread Count
L
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
50ET-50ELSElastomer25 (25.5)2068M121.7535192249175
ET-50RSRubber30 (30.6)200
ET-50NSNylon40 (40.8)21180
ET-50URSUrethane38 (38.8)185
65ET-65ELSElastomer30 (30.6)2185M121.7535192357215
ET-65RHSRubber30 (30.6)260
ET-65NSNylon40 (40.8)205
ET-65URSUrethane40 (40.8)215
75ET-75ELSElastomer30 (30.6)2195M121.7535192765240
ET-75RHSRubber40 (40.8)295
ET-75NSNylon50 (51.0)220
ET-75URSUrethane45 (45.9)235
Tread Diameter
D (mm)
Part NumberWheel Width And MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T
Pitch / Thread Count
L
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
100ET-100ELSElastomer50 (21.0)27126M121.7535213182460
ET-100RHSRubber50 (51.0)25600
ET-100NRSRubber (nylon wheel)60 (61.2)27510
ET-100NRBDSRubber (B included)60 (61.2)550
ET-100NSNylon60 (61.2)25435
ET-100URSUrethane60 (61.2)28470
ET-100UHFDSUrethane (B included)60 (61.2)520
125ET-125RHSRubber50 (51.0)25152M121.7535213699790
  • *See catalog for types and model numbers other than the above.

Related Products

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.

ET model swivel wheel screw-in type

ET model swivel wheel screw-in type

Small screw-in type caster for industrial use, used for carts, store display fixtures, etc.

E model swivel wheel plate type

E model swivel wheel plate type

Small caster for industrial use, used for carts, store display fixtures, etc.

Part Number
ET-50ELS-UNF1/2X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

₹ 392.60

1 Piece(s) 10 Day(s) or more 68-~35.0025ElastomerChemical ResistanceUNF1/2502057Light LoadPresenceNo--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ET-50ELS-UNF1/2X14 in the ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.

Product variants

Part Number
ET-100ELS-W3/4X40
ET-100NRBDS-M12X35
ET-100NRBDS-M16X40
ET-50ELS-W3/8X14
ET-50NS-M12X35
ET-50NS-UNF1/2X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch

₹ 927.22

1 Piece(s) 10 Day(s) or more 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadPresenceNo--

₹ 1,248.00

1 Piece(s) 12 Day(s) or more 126-35.01~80.0060[Others] Nylon Foil RubberNoM121002782Light/Medium LoadPresencePresence--

₹ 1,432.11

1 Piece(s) 12 Day(s) or more 126-35.01~80.0060[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresencePresence--

₹ 392.60

1 Piece(s) 10 Day(s) or more 68-~35.0025ElastomerChemical ResistanceW3/8502057Light LoadPresenceNo--

₹ 344.07

1 Piece(s) 7 Day(s) or more 68-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM12502149Light LoadPresenceNo--

₹ 344.07

1 Piece(s) 10 Day(s) or more 68-35.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2502149Light LoadPresenceNo--