(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Control Equipment Direct Acting Type, 050 Series (Part Number)

Control Equipment Direct Acting Type, 050 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • [Discontinued Information]Part number: KOG1050-4E1 will be discontinued in April 2022.

Product Description

Standard pneumatic solenoid valve of square / direct acting.
[Features]
·Reliable control of ø6 to 25 (6 to 25 mm in diameter) air cylinders
·It has fine internal structure and usability, which makes it highly reliable and durable
·A standard solenoid valve of for direct acting that responds to the demand of "reliable operation" with ease of use and flexibility
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

050E1

Dimensional drawing of 050E1

050E1

Dimensional drawing of 050E1

050E1

Dimensional drawing of 050E1

050E1

Dimensional drawing of 050E1

050-4E1

Dimensional drawing of 050-4E1

050-4E1

Dimensional drawing of 050-4E1

050-4E1

Dimensional drawing of 050-4E1

050-4E1

Dimensional drawing of 050-4E1

Product Specifications

Basic form and valve function

ItemBasic Form
Standard typeLow-Current Type
050E1050-4E1050-4E2050LE1050-4LE1
Number of positions2 Positions2 Positions
Number of ports2-3 ports5 ports2-3 ports5 ports
Valve FunctionsNormally closed (NC standard) and normally open (NO option)Single solenoidDouble solenoidNormally closed (NC standard) and normally open (NO option)Single solenoid
ItemBasic Form
Standard typeLow-Current Type
050E1050-4E1050-4E2050LE1050-4LE1
Operating fluidAirAir
Operating methodLinear Motion TypeLinear Motion Type
Flow rate characteristicsSonic conductance C dm^3 / (s*bar)0.30.240.30.24
Effective cross-sectional area [Cv value] mm^21.5 [0.08]1.2 [0.07]1.5 [0.08]1.2 [0.07]
Piping connection port diameterM5 × 0.8M5 × 0.8
LubricationNot requiredNot required
Operating pressure range MPa0 to 0.70.15 to 0.70 to 0.7
Proof pressure resistant MPa1.051.05
Response time
ON / OFF ms
24 V DC20/20 or less20 or less30/30 or less
100 V AC, 200 V AC25/25 or less20 or less
Maximum operating frequency: Hz55
Minimum excitation time required for self-holding ms50
Operating temperature range (atmosphere and operating fluid)°C0 to +500 to +50
Impact resistance m/s^2In-line1,373.01,373.0
Axial direction294.2147.1294.2
Mounting DirectionFreeFree

Electrical Specifications

ItemRated Voltage
Standard typeLow-Current Type
24 V DC100 V AC200 V AC24 V DC
MethodDC typeFlywheel methodDC type
Operating Voltage Range: V21.6 to 26.4
(24±10%)
90 to 110
(100±10%)
180 to 220
(200±10%)
21.6 to 26.4
(24±10%)
Current
(When rated voltage is applied)
Frequency Hz50605060
Excitation mA (r.m.s)240 (5.8W)
[252 (6.0W)]
74
[83]
71
[79]
48
[50]
46
[48]
100 (2.4W)
[112 (2.7W)]
Allowable circuit leakage current value mA2010510
Insulation resistance MΩ100 or More100 or More
Connection method and lead lengthStandardGrommet type: 300 mmGrommet type: 300 mm
OptionWith DIN type connectorWith DIN type connector
Lead Wire ColorRed
[Red (+) / Blue (-)]
Red (+) / Black (-)
Yellow / BlackWhite / BlackRed
[Red (+) / Blue (-)]
Red (+) / Black (-)
LED indicator (optional) colorRedYellowGreenRed
Surge preventionStandardFlywheel diode
OptionFlywheel diodeFlywheel diode

Standard table

TypeSymbol
A
050E1M5 × 0.8
050E1-01Rc1/8
TypeSymbol
ABC
050-4E1M5 × 0.81010
050-4E1-01Rc1/8167

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
050-4E1-01-21-39 DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller LED Indicator

₹ 9,751.29

1 Piece(s) 5 Day(s) or more 5-port valveStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)DC24VRc1/86 to 250.070 to 0.7-DIN type connector-N/AWith Mounting BaseNo speed controllerNo LED indicator

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Application Single Item Operating Mounting Orientation Direct
Plumbing Direct piping Driving Type Linear Motion Type spool Seal Type Soft seal
Switching Type, Dual 3-Port Valve Non-Locking

Please check the type/dimensions/specifications of the part 050-4E1-01-21-39 DC24V in the Control Equipment Direct Acting Type, 050 Series series.

Product variants

Part Number
050-4E1-01 AC100V
050-4E1-01 AC200V
050-4E1-01 DC24V
050-4E1-SR DC24V
050-4E2 AC100V
050E1 AC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Manual Switch
(Ø)
CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller LED Indicator

₹ 7,913.04

1 Piece(s) 5 Day(s) or more 5-port valveStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)AC100VRc1/86 to 250.070 to 0.7-Grommet type-N/ANo mounting baseNo speed controllerNo LED indicator

₹ 7,915.17

1 Piece(s) 5 Day(s) or more 5-port valveOil-FreeSingle-Self-reset(spring return)-Rc1/8280.07-Standard-AC200VNo---

₹ 8,282.11

1 Piece(s) 5 Day(s) or more 5-port valveStandard / Oil-FreeSingle2-position exhaustSelf-reset(spring return)DC24VRc1/86 to 250.070 to 0.7-Grommet type-N/ANo mounting baseNo speed controllerNo LED indicator

₹ 8,729.12

1 Piece(s) 5 Day(s) or more 5-port valveOil-FreeSingle-Self-reset(spring return)-MM5280.07-Standard-DC24VPresence---

₹ 10,529.52

1 Piece(s) 12 Day(s) or more 5-port valveOil-FreeDouble-Self-holding-MM5280.07-Standard-AC100V----

₹ 5,514.71

1 Piece(s) 15 Day(s) or more 3-port valveOil-FreeSingle-Self-reset(spring return)-MM5280.08-Standard-AC100V----