(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.
F10T valve specifications - F3 - PS
F10T valve specifications - F4 - PS
F10T0 - F□ - PS
Single solenoid status
Double solenoid status
Example: External appearance with ø6 (6 mm in diameter) tubes connected
Example: External appearance with ø4 (4 mm in diameter) tubes connected
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
F10T0-F3-PS DC24V |
F10T1-F3-PS DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Connecting Tube Diameter | Other specifications | Wiring Type | 2 Position· Single Solenoid Specifications | Manual Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,007.13 | 1 Piece(s) | 12 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | One-Touch Pipe | - | Direct piping | 0.27 | Ø4/Ø6 | Output port with reducing size dual-purpose fitting with block / Input port with female thread block | PS | - | Manual button | ||
₹ 6,856.13 | 1 Piece(s) | 12 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | One-Touch Pipe | - | Direct piping | 0.27 | Ø4/Ø6 | Output port with reducing size dual-purpose fitting with block / Input port with female thread block | PS | Form for Both Single / Double | Manual button |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Voltage | DC24V |
---|---|---|---|---|---|
Manual Switch(Ø) | 20 to 40 | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Pilot Air Supply | Internal | Switching Type, Dual 3-Port Valve | Non-Locking / Lock Shared | Operation Mode | Internal Pilot Type |
Back-Pressure Check Valve | No back pressure prevention | Independent Air Supply / Exhaust Specifications, Stop Valve | N/A | Split | No split |
IP Specifications | N/A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy