(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.
F10T valve specifications - F3 - PS
F10T valve specifications - F4 - PS
F10T0 - F□ - PS
Single solenoid status
Double solenoid status
Example: External appearance with ø6 (6 mm in diameter) tubes connected
Example: External appearance with ø4 (4 mm in diameter) tubes connected
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
F10T0-FM-PN DC24V |
F10T1-FM-PN DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Connecting Tube Diameter | Other specifications | Wiring Type | 2 Position· Single Solenoid Specifications | Manual Mechanism |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,217.90 | 1 Piece(s) | 12 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | M | M5 | Direct piping | 0.27 | - | With output port female thread block | PN | - | Manual button | ||
₹ 6,077.12 | 1 Piece(s) | 13 Day(s) or more | Single Item Operating | Direct | Standard / Oil-Free | Single | 2-position exhaust | Self-reset(differential pressure return) | M | M5 | Direct piping | 0.27 | - | With output port female thread block | PN | Form for Both Single / Double | Manual button |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Voltage | DC24V |
---|---|---|---|---|---|
Manual Switch(Ø) | 20 to 40 | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Pilot Air Supply | Internal | Switching Type, Dual 3-Port Valve | Non-Locking / Lock Shared | Operation Mode | Internal Pilot Type |
Back-Pressure Check Valve | No back pressure prevention | Independent Air Supply / Exhaust Specifications, Stop Valve | N/A | Split | No split |
IP Specifications | N/A |