(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Solenoid Valve F10 Series (Part Number)

Standard Solenoid Valve F10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,894₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • [In-Stock Items]
    F10T0 24 V DC
    F10T0-PN 24 V DC
    F10T1 24 V DC
    F10T1-A1-PN 24 V DC
    F10T1-PS 24 V DC
    F10T2 24 V DC
    F10T2-A1-PS24 V DC
    F10T2-A2-PS 24 V DC
    F10T2-PN 24 V DC
    F15T2 24 V DC
  • [Discontinued Information]Part number: KOG1F10T3, KOG1F10T4 and KOG1F10LTA will be discontinued in April 2022.

Product Description

- Control Equipment Standard Electromagnetic Valve F10 Series from KOGANEI.
- With the F series 2-position valves, you can use a manual override to select either the single solenoid valve or the double solenoid valve function.
- Koganei’s unique dual use fittings can be connected to two different types of tubes with differing outer diameters. No need to waste time selecting fittings based on the tube size.
- Since the direction of the fitting blocks can be changed after purchase, the user is free to change the piping direction.

Drawing

Unit: mm
Standard Solenoid Valve F10 Series drawing 1

F10T valve specifications - F3 - PS

 
Standard Solenoid Valve F10 Series drawing 2

F10T valve specifications - F4 - PS

 
Standard Solenoid Valve F10 Series drawing 3

F10T0 - F□ - PS

Product features details

A new shape that has been further enhanced by the thorough pursuit of ease of use

Single solenoid status

Single solenoid status

Double solenoid status

Double solenoid status

Uses reducing size dual-purpose fittings

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø6 (6 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Example: External appearance with ø4 (4 mm in diameter) tubes connected

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
F10T1 DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Other specifications Wiring Type 2 Position· Single Solenoid Specifications Manual Mechanism

₹ 5,936.77

1 Piece(s) 5 Day(s) or more Single Item OperatingDirectStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Direct piping0.27-No input/output blockNo codeForm for Both Single / DoubleManual button

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Number of Ports 5-port valve Voltage DC24V
Manual Switch(Ø) 20 to 40 Driving Type Pilot-operated Spool Seal Type Soft seal
Pilot Air Supply Internal Switching Type, Dual 3-Port Valve Non-Locking / Lock Shared Operation Mode Internal Pilot Type
Back-Pressure Check Valve No back pressure prevention Independent Air Supply / Exhaust Specifications, Stop Valve N/A Split No split
IP Specifications N/A

Please check the type/dimensions/specifications of the part F10T1 DC24V in the Standard Solenoid Valve F10 Series series.

Product variants

Part Number
F10T0-A1-PL DC24V
F10T0-A1-PL3 DC24V
F10T0-A1-PN DC24V
F10T1-A1-PL3 DC24V
F10T1-A1-PN DC24V
F10T1-A1-PS3 DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Connecting Tube Diameter Other specifications Wiring Type 2 Position· Single Solenoid Specifications Manual Mechanism

₹ 5,158.13

1 Piece(s) 12 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePL-Manual button

₹ 5,408.29

1 Piece(s) 12 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePL3-Manual button

₹ 5,158.13

1 Piece(s) 12 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePN-Manual button

₹ 6,257.29

1 Piece(s) 13 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePL3Form for Both Single / DoubleManual button

₹ 6,198.89

1 Piece(s) 5 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePNForm for Both Single / DoubleManual button

₹ 6,257.29

1 Piece(s) 13 Day(s) or more Unit for manifold mountedManifold baseStandard / Oil-FreeSingle2-position exhaustSelf-reset(differential pressure return)--Subbase Plumbing0.27-A type with output platePS3Form for Both Single / DoubleManual button
X
whatsapp-qr whatsapp-icon