(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A pneumatic solenoid valve that firmly realizes the basic performance of high reliability, power, and low current in a compact thin body.
[Features]
·A simple and flexible standard type and a full option type with excellent assembly and ease of maintenance are available
·It is now more user-friendly
·A solenoid equipped with a varistor for AC and a flywheel diode for DC as standard equipment are perfect surge preventions
·Equipped with an easy-to-handle plug connector, single-action wiring attachment / detachment
·Two types, straight-shaped and L-shaped, both with LED indicators that can instantly check the operation
[Application]
・ Compatible with pneumatic equipment and production lines in all industries
Item | Basic part number | |||||||
---|---|---|---|---|---|---|---|---|
Direct piping F, FE type manifold | 111E1 (110E1) | 110-4E1 110-4E2 | 110-4KE2 | — | 113-4E2 | 113-4KE2 | — | |
Sub-base piping A, AJ type manifold | A111E1 (A110E1) | A110-4E1 A110-4E2 | A110-4KE2 | A110-4ME2 | A113-4E2 | A113-4KE2 | A113-4ME2 | |
Operating fluid | Air | |||||||
Operating method | Internal Pilot Type | |||||||
Flow rate Characteristic | Sonic conductance C dm^3 / (s*bar) | 0.84 | 0.8 | 0.76 | 0.72 | |||
Effective cross-sectional area [Cv value] mm^2 | 4.2 [0.23] | 4.0 [0.22] | 3.8 [0.21] | 3.6 [0.2] | ||||
Piping connection port diameter | M5 × 0.8 | |||||||
Lubrication | Not required | |||||||
Operating Pressure Range: MPa | 0.15 to 0.7 | |||||||
Guaranteed Proof Pressure: MPa | 1.05 | |||||||
Response time ON / OFF ms | 12 V DC,24 V DC | 15/25 or less | 15/25 [20] or less | 15 or less | 15/30 or less | |||
100 V AC,200 V AC | 15/15 or less | 15/15 [15] or less | — | 15/20 or less | — | |||
Maximum Operating Frequency: Hz | 5 | |||||||
Minimum excitation time required for self-holding ms | — | 50 (□110-4E2) | 50 | — | ||||
Operating temperature range (- Operating fluid)°C | 5 to 50 | |||||||
Impact resistance m/s^2 | 1373.0 (Axial direction 294.2) | 294.2 | ||||||
Mounting Direction | Free |
5 ports / 3 positions
113-4E2
113-4KE2
113-4E2-13
113-4KE2-13
113-4E2-14
113-4KE2-14
3 port
111E1 (When not energized)
111E1-11 (When not energized)
5 ports, 2 positions
110-4E1
110-4E2
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
110-4E1-J42-PSL AC100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Switching Type, Dual 3-Port Valve | Other specifications | Wiring Type | Voltage | Lead Length (mm) | Made-to-Order Specifications | Manual Button | Sub-base | Piping port fitting specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,215.86 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | AC100V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.2 | φ4 | 0.15 to 0.7 | Non-Locking | - | PSL | - | 300 | N/A | N/A | No sub-bass | 5 ports 4 (A), 2 (B) |
Loading...
Type | Electromagnetic Valve | Specifications | Standard / Oil-Free | Driving Type | Pilot-operated Spool |
---|---|---|---|---|---|
Seal Type | Soft seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part 110-4E1-J42-PSL AC100V in the Control Unit Standard Solenoid Valve 110 Series series.
Part Number |
---|
110-4E1 AC100V |
110-4E1 DC24V |
110-4E1-83-PSL DC24V |
110-4E1-J63 DC24V |
110-4E1-PLL AC100V |
110-4E1-PLL DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Manual Switch (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Switching Type, Dual 3-Port Valve | Other specifications | Wiring Type | Voltage | Lead Length (mm) | Made-to-Order Specifications | Manual Button | Sub-base | Piping port fitting specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,447.21 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.23 | - | - | - | Standard | No Mark | AC100V | - | - | - | - | - | ||
₹ 6,447.21 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.23 | - | - | - | Standard | No Mark | DC24V | - | - | - | - | - | ||
₹ 6,975.21 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | M | M5 | 20 to 40 | Direct piping | 0.23 | - | 0.15 to 0.7 | Lock | - | PSL | - | 300 | N/A | Lock protrusion | No sub-bass | Female thread | ||
₹ 7,312.43 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | One-Touch Pipe | - | 20 to 40 | Direct piping | 0.22 | φ6 | 0.15 to 0.7 | Non-Locking | - | No code | - | 300 | N/A | N/A | No sub-bass | 110-4E1 1 (P), 4 (A), 2 (B) ports | ||
₹ 6,709.33 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.23 | - | - | - | Standard | PLL | AC100V | - | - | - | - | - | ||
₹ 6,709.33 | 1 Piece(s) | 5 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | - | - | - | 50 | Direct piping | 0.23 | - | - | - | Standard | PLL | DC24V | - | - | - | - | - |