(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Pull Handle UKF

Aluminum Pull Handle UKF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,147₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· UKF-A: Both sides.
· UKF- Cantilever.
· Frosted black.
· Sense of quality and luxury.
· Material / finish: AC3A, electrostatic coating (frosted black)

Part Number
UKF-25X162-BK-A
UKF-25X162-BK-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Surfaced Type Category U Shape

₹ 3,146.85

1 Piece(s) 8 Day(s) or more 1014055U ShapedStraight

₹ 3,330.05

1 Piece(s) 5 Day(s) or more 102257L-Shaped-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Surfaced Type Category U Shape

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Imposition Type Grip thickness(mm) 25
Mounting Method Female Thread Main Body, Surface Treatment Electrostatic Paint Additional Function No
Handle Cross Sectional Shape Square type Applied Load(N) 1000
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list