(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Lever_LCC

Control Lever_LCC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

In combination with a plunger and calculating/positioning lever.

Part Number
LCC-84XC10
LCC-106XC10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRotating Radius R
(mm)
Mounting Section, Length L
(mm)

₹ 3,179.76

1 Piece(s) 5 Day(s) or more 108415

₹ 3,889.75

1 Piece(s) 5 Day(s) or more 1010619
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRotating Radius R
(mm)
Mounting Section, Length L
(mm)

Loading...

  1. 1

Basic Information

Application Controller Lever Type, Operation No Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Round hole
Main Body Material SUM22L Main Body, Surface Treatment Black Oxide Coating Mounting Section, Material SUM22L
Mounting Section, Surface Treatment Black Oxide Coating Knob Material Phenol Resin Knob Surface Treatment No
Mounting Section Diameter M 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list