(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque. Spider is compressed and torque is transmitted.
[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.
Part Number |
---|
L070-S-11H7X17H7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,115.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 17 | 34.4 | 50.2 | 3.01~5.00 | 10001~78000 | [Steel] Ferrous Sintered Metal | 3.6 | 1 | 0.38 | 14000 | [Others] NBR | -40~100 | +1/0 | 3.3 x 10-5 |
Loading...
Type | Jaw Type | Application | Standard | Features | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 |
Shaft hole intersection | H7,H7 |
Please check the type/dimensions/specifications of the part L070-S-11H7X17H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.
Part Number |
---|
L050-B-10H7X14H7 |
L050-B-10H7X15H7 |
L050-B-10H7X16H7 |
L070-S-11H7X18H7 |
L070-S-11H7X19H7 |
L070-S-12H7X12H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 14 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 15 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 16 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 2,115.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 18 | 34.4 | 50.2 | 3.01~5.00 | 10001~78000 | [Steel] Ferrous Sintered Metal | 3.6 | 1 | 0.38 | 14000 | [Others] NBR | -40~100 | +1/0 | 3.3 x 10-5 | ||
₹ 2,115.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 19 | 34.4 | 50.2 | 3.01~5.00 | 10001~78000 | [Steel] Ferrous Sintered Metal | 3.6 | 1 | 0.38 | 14000 | [Others] NBR | -40~100 | +1/0 | 3.3 x 10-5 | ||
₹ 2,115.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 12 | 34.4 | 50.2 | 3.01~5.00 | 10001~78000 | [Steel] Ferrous Sintered Metal | 3.6 | 1 | 0.38 | 14000 | [Others] NBR | -40~100 | +1/0 | 3.3 x 10-5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy