(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L/SS Flexible Coupling Joe - Max Standard Type (Part Number)

L/SS Flexible Coupling Joe - Max Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque. Spider is compressed and torque is transmitted.

[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.

Part Number
L075-S-14H7X14H7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 2,506.98

1 Piece(s) 8 Day(s) or more 10141444.554.15.01~10.0010001~78000[Steel] Ferrous Sintered Metal8.410.3811000[Others] NBR-40~100+1.1/01.1×10-4

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High Torque / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Shaft hole intersection H7,H7

Please check the type/dimensions/specifications of the part L075-S-14H7X14H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.

Product variants

Part Number
L050-B-10H7X14H7
L050-B-10H7X15H7
L050-B-10H7X16H7
L075-S-14H7X15H7
L075-S-14H7X16H7
L075-S-14H7X17H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101427.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101527.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101627.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 2,506.98

1 Piece(s) 8 Day(s) or more 10141544.554.15.01~10.0010001~78000[Steel] Ferrous Sintered Metal8.410.3811000[Others] NBR-40~100+1.1/01.1×10-4

₹ 2,506.98

1 Piece(s) 8 Day(s) or more 10141644.554.15.01~10.0010001~78000[Steel] Ferrous Sintered Metal8.410.3811000[Others] NBR-40~100+1.1/01.1×10-4

₹ 2,506.98

1 Piece(s) 8 Day(s) or more 10141744.554.15.01~10.0010001~78000[Steel] Ferrous Sintered Metal8.410.3811000[Others] NBR-40~100+1.1/01.1×10-4