(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque. Spider is compressed and torque is transmitted.
[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.
Part Number |
---|
L095-B-28H7X28H7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,919.18 | 1 Piece(s) | 8 Day(s) or more | 10 | 28 | 28 | 53.6 | 63.8 | 20.01~50.00 | 100~300 | [Steel] Ferrous Sintered Metal | 37.3 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1.1/0 | 8.2×10-3 |
Loading...
Type | Jaw Type | Application | Standard | Features | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 |
Shaft hole intersection | H7,H7 |
Please check the type/dimensions/specifications of the part L095-B-28H7X28H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.
Part Number |
---|
L050-B-10H7X14H7 |
L050-B-10H7X15H7 |
L050-B-10H7X16H7 |
L095-S-18H7X18H7 |
L095-S-18H7X19H7 |
L095-S-18H7X20H7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 14 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 15 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 1,949.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 16 | 27.3 | 43.4 | 3.01~5.00 | 100~300 | [Steel] Ferrous Sintered Metal | 4 | 0.5 | 0.25 | 250 | Bronze | -40~232 | +1/0 | 4.8×10-4 | ||
₹ 3,277.62 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 18 | 53.6 | 63.8 | 10.01~20.00 | 4001~10000 | [Steel] Ferrous Sintered Metal | 13.1 | 1 | 0.38 | 9000 | [Others] NBR | -40~100 | +1.1/0 | 2.6×10-4 | ||
₹ 3,277.62 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 19 | 53.6 | 63.8 | 10.01~20.00 | 4001~10000 | [Steel] Ferrous Sintered Metal | 13.1 | 1 | 0.38 | 9000 | [Others] NBR | -40~100 | +1.1/0 | 2.6×10-4 | ||
₹ 3,277.62 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 20 | 53.6 | 63.8 | 10.01~20.00 | 4001~10000 | [Steel] Ferrous Sintered Metal | 13.1 | 1 | 0.38 | 9000 | [Others] NBR | -40~100 | +1.1/0 | 2.6×10-4 |