(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

L/SS Flexible Coupling Joe - Max Standard Type (Part Number)

L/SS Flexible Coupling Joe - Max Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque. Spider is compressed and torque is transmitted.

[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.

Part Number
L095-S-18H7X24H7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 3,277.62

1 Piece(s) 8 Day(s) or more 10182453.663.810.01~20.004001~10000[Steel] Ferrous Sintered Metal13.110.389000[Others] NBR-40~100+1.1/02.6×10-4

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High Torque / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Shaft hole intersection H7,H7

Please check the type/dimensions/specifications of the part L095-S-18H7X24H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.

Product variants

Part Number
L050-B-10H7X14H7
L050-B-10H7X15H7
L050-B-10H7X16H7
L095-S-18H7X25H7
L095-S-18H7X28H7
L095-S-19H7X19H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101427.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101527.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 1,949.40

1 Piece(s) 8 Day(s) or more 10101627.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

₹ 3,277.62

1 Piece(s) 8 Day(s) or more 10182553.663.810.01~20.004001~10000[Steel] Ferrous Sintered Metal13.110.389000[Others] NBR-40~100+1.1/02.6×10-4

₹ 3,277.62

1 Piece(s) 8 Day(s) or more 10182853.663.810.01~20.004001~10000[Steel] Ferrous Sintered Metal13.110.389000[Others] NBR-40~100+1.1/02.6×10-4

₹ 3,277.62

1 Piece(s) 8 Day(s) or more 10191953.663.810.01~20.004001~10000[Steel] Ferrous Sintered Metal13.110.389000[Others] NBR-40~100+1.1/02.6×10-4