(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Simple structure, low-cost.
[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.
Part Number |
---|
MSF-20-8-9-BT-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,496.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 9 | 20 | 34 | 0.05~1.00 | [Alloy] ZDC2 | 1 | 31000 | 2.7×10-8 | Additional Work Shaft Hole | D2 Hole |
Loading...
Type | Oldham Type | Application | Standard | Features | Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 2 |
Allowable Lateral Misalignment(mm) | 0.2 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Polyurethane | Operating Temperature Range(°C) | -20::60 | Construction | Set Screw Type |
Please check the type/dimensions/specifications of the part MSF-20-8-9-BT-KT in the MSF Flexible Coupling-Serration Type series.
Part Number |
---|
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-7-BT |
MSF-20-9-BT-10 |
MSF-20-9-BT-9-BT |
MSF-20-9-BT-KT-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6.35 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 3,784.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 7 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Additional Work Shaft Hole | NA | ||
₹ 3,820.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 10 | 20 | 34 | 0.05~1.00 | [Alloy] ZDC2 | 1 | 31000 | 2.7×10-8 | Additional Work Shaft Hole | NA | ||
₹ 6,496.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 9 | 20 | 34 | 0.05~1.00 | [Alloy] ZDC2 | 1 | 31000 | 2.7×10-8 | Additional Work Shaft Hole | NA | ||
₹ 6,496.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 10 | 20 | 34 | 0.05~1.00 | [Alloy] ZDC2 | 1 | 31000 | 2.7×10-8 | Additional Work Shaft Hole | D1 Hole |