(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Simple structure, low-cost.
[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.
Part Number |
---|
MSF-32-11-BT-KT-12-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,398.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 12 | 32 | 48 | 1.01~3.00 | [Alloy] SMF4040 | 3 | 19000 | 2.5×10-7 | Additional Work Shaft Hole | Both Sides |
Loading...
Type | Oldham Type | Application | Standard | Features | Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 2 |
Allowable Lateral Misalignment(mm) | 0.2 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Polyurethane | Operating Temperature Range(°C) | -20::60 | Construction | Set Screw Type |
Please check the type/dimensions/specifications of the part MSF-32-11-BT-KT-12-KT in the MSF Flexible Coupling-Serration Type series.
Part Number |
---|
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-7-BT |
MSF-32-11-BT-KT-13-BT |
MSF-32-11-BT-KT-13-BT-KT |
MSF-32-11-BT-KT-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6.35 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 3,784.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 7 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Additional Work Shaft Hole | NA | ||
₹ 9,398.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 13 | 32 | 48 | 1.01~3.00 | [Alloy] SMF4040 | 3 | 19000 | 2.5×10-7 | Additional Work Shaft Hole | D1 Hole | ||
₹ 12,005.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 13 | 32 | 48 | 1.01~3.00 | [Alloy] SMF4040 | 3 | 19000 | 2.5×10-7 | Additional Work Shaft Hole | Both Sides | ||
₹ 6,791.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 14 | 32 | 48 | 1.01~3.00 | [Alloy] SMF4040 | 3 | 19000 | 2.5×10-7 | Additional Work Shaft Hole | D1 Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy