(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Simple structure, low-cost.
[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.
Part Number |
---|
MSF-16-3-7-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,784.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 7 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Additional Work Shaft Hole | NA |
Loading...
Type | Oldham Type | Application | Standard | Features | Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 2 |
Allowable Lateral Misalignment(mm) | 0.2 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | Polyurethane | Operating Temperature Range(°C) | -20::60 | Construction | Set Screw Type |
Please check the type/dimensions/specifications of the part MSF-16-3-7-BT in the MSF Flexible Coupling-Serration Type series.
Part Number |
---|
MSF-16-3-5 |
MSF-16-3-6 |
MSF-16-3-6.35 |
MSF-16-3-8 |
MSF-16-4-4 |
MSF-16-4-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 5 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6.35 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 8 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA | ||
₹ 1,321.64 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 5 | 16 | 27 | 0.05~1.00 | [Alloy] ZDC2 | 0.5 | 39000 | 9.0×10-8 | Standard Shaft Bore | NA |