(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MSF Flexible Coupling-Serration Type (Part Number)

MSF Flexible Coupling-Serration Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,181₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple structure, low-cost.

[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.

Part Number
MSF-32-14-KT-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 4,183.27

1 Piece(s) 8 Day(s) or more 10141432481.01~3.00[Alloy] SMF40403190002.5×10-7Standard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Maximum Range of Rotation Number(r/min) 10001~78000 Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment(mm) 0.2 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material Polyurethane Operating Temperature Range(°C) -20::60 Construction Set Screw Type

Please check the type/dimensions/specifications of the part MSF-32-14-KT-14 in the MSF Flexible Coupling-Serration Type series.

Product variants

Part Number
MSF-16-3-6
MSF-16-3-6.35
MSF-16-3-7-BT
MSF-32-14-KT-14-KT
MSF-32-14-KT-15-BT
MSF-32-15-BT-15-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 1,321.64

1 Piece(s) 5 Day(s) or more -3616270.05~1.00[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNA

₹ 1,321.64

1 Piece(s) 5 Day(s) or more -36.3516270.05~1.00[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNA

₹ 3,784.15

1 Piece(s) 8 Day(s) or more 103716270.05~1.00[Alloy] ZDC20.5390009.0×10-8Additional Work Shaft HoleNA

₹ 6,791.07

1 Piece(s) 8 Day(s) or more 10141432481.01~3.00[Alloy] SMF40403190002.5×10-7Standard Shaft BoreBoth Sides

₹ 6,791.07

1 Piece(s) 8 Day(s) or more 10141532481.01~3.00[Alloy] SMF40403190002.5×10-7Additional Work Shaft HoleD1 Hole

₹ 5,720.91

1 Piece(s) 8 Day(s) or more 10151532481.01~3.00[Alloy] SMF40403190002.5×10-7Additional Work Shaft HoleNA