(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MDS Flexible Coupling Single Disk Type (Part Number)

MDS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

[Features]
· Disk type flexible coupling.
· Compact design with short overall length.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MDS-40C-19-KT-19-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 10,597.64

1 Piece(s) 8 Day(s) or more 10191940333.01~5.0010001~780003.5150001.3×10-5Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 0.7
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Disc Material SUS304 Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDS-40C-19-KT-19-KT in the MDS Flexible Coupling Single Disk Type series.

Product variants

Part Number
MDS-19C-4-7
MDS-19C-4-8
MDS-19C-5-5
MDS-40C-19-KT-20
MDS-40C-19-KT-20-KT
MDS-40C-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 3,839.44

1 Piece(s) 8 Day(s) or more 104719200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

₹ 3,839.44

1 Piece(s) 8 Day(s) or more 104819200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

₹ 3,839.44

1 Piece(s) 8 Day(s) or more 105519200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

₹ 7,989.84

1 Piece(s) 8 Day(s) or more 10192040333.01~5.0010001~780003.5150001.3×10-5Standard Shaft BoreD1 Hole

₹ 10,597.64

1 Piece(s) 8 Day(s) or more 10192040333.01~5.0010001~780003.5150001.3×10-5Standard Shaft BoreBoth Sides

₹ 5,522.62

1 Piece(s) 8 Day(s) or more 10202040333.01~5.0010001~780003.5150001.3×10-5Standard Shaft BoreNA