(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque, high torsional rigidity, and high responsiveness. Backlash "0"
[Features]
· Hex socket head cap screws included with all products.
· Appropriate shaft diameter recommended dimensional tolerance is h6 and h7.
· When attaching to a D cut shaft, pay attention to the position of the D cut surface of the shaft.
Part Number |
---|
XBS-68C5-14-KT-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,023.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 18 | 68 | 53 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 1 | 9000 | ±0.5 | 1.6 x 10-4 | Standard Shaft Bore | D1 Hole |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Allowable Lateral Misalignment(mm) | 0.02 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Disc Material | SUS304 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBS-68C5-14-KT-18 in the XBS/XBSS Flexible Coupling Single Disk Type series.
Part Number |
---|
XBS-104C8-35-42 |
XBS-104C8-35-45 |
XBS-104C8-35-50 |
XBS-68C5-14-KT-18-KT |
XBS-68C5-14-KT-19 |
XBS-68C5-14-KT-19-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 45,614.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 42 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
₹ 45,614.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 45 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
₹ 45,614.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 50 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
₹ 16,741.44 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 18 | 68 | 53 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 1 | 9000 | ±0.5 | 1.6 x 10-4 | Standard Shaft Bore | Both Sides | ||
₹ 14,023.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 19 | 68 | 53 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 1 | 9000 | ±0.5 | 1.6 x 10-4 | Standard Shaft Bore | D1 Hole | ||
₹ 16,741.44 | 1 Piece(s) | 8 Day(s) or more | 10 | 14 | 19 | 68 | 53 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 1 | 9000 | ±0.5 | 1.6 x 10-4 | Standard Shaft Bore | Both Sides |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy