(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

XBS/XBSS Flexible Coupling Single Disk Type (Part Number)

XBS/XBSS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,769₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

[Features]
· Hex socket head cap screws included with all products.
· Appropriate shaft diameter recommended dimensional tolerance is h6 and h7.
· When attaching to a D cut shaft, pay attention to the position of the D cut surface of the shaft.

Part Number
XBS-34C3-14-KT-14-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 9,822.13

1 Piece(s) 8 Day(s) or more 1014143426.23.01~5.0010001~78000[Aluminum] A70754.2118000±0.34.0×10-6Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material SUS304 Construction Clamping Type

Please check the type/dimensions/specifications of the part XBS-34C3-14-KT-14-KT in the XBS/XBSS Flexible Coupling Single Disk Type series.

Product variants

Part Number
XBS-104C8-35-42
XBS-104C8-35-45
XBS-104C8-35-50
XBS-34C3-14-KT-15
XBS-34C3-14-KT-15-KT
XBS-34C3-14-KT-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 45,614.84

1 Piece(s) 8 Day(s) or more 10354210471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

₹ 45,614.84

1 Piece(s) 8 Day(s) or more 10354510471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

₹ 45,614.84

1 Piece(s) 8 Day(s) or more 10355010471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

₹ 7,214.33

1 Piece(s) 8 Day(s) or more 1014153426.23.01~5.0010001~78000[Aluminum] A70754.2118000±0.34.0×10-6Standard Shaft BoreD1 Hole

₹ 9,822.13

1 Piece(s) 8 Day(s) or more 1014153426.23.01~5.0010001~78000[Aluminum] A70754.2118000±0.34.0×10-6Standard Shaft BoreBoth Sides

₹ 7,214.33

1 Piece(s) 8 Day(s) or more 1014163426.23.01~5.0010001~78000[Aluminum] A70754.2118000±0.34.0×10-6Standard Shaft BoreD1 Hole