(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MJT Flexible Coupling Disk Type (Part Number)

MJT Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,855₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, vibration absorption.

[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.

Part Number
MJT-30C-WH-11-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 3,326.15

1 Piece(s) 5 Day(s) or more -111130355.01~10.0010001~780007.521000+1.0/06.0×10-6Clamping TypeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High Torque / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Material Polyurethane
Operating Temperature Range(°C) -20::60

Please check the type/dimensions/specifications of the part MJT-30C-WH-11-11 in the MJT Flexible Coupling Disk Type series.

Product variants

Part Number
MJT-14-BL-3-5
MJT-14-BL-3-6
MJT-14-BL-4-4
MJT-30C-WH-11-12
MJT-30C-WH-11-12-KT
MJT-30C-WH-11-KT-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 1,854.80

1 Piece(s) 5 Day(s) or more -3514220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,854.80

1 Piece(s) 5 Day(s) or more -3614220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,854.80

1 Piece(s) 5 Day(s) or more -4414220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

₹ 3,326.15

1 Piece(s) 5 Day(s) or more -111230355.01~10.0010001~780007.521000+1.0/06.0×10-6Clamping TypeStandard Shaft BoreNA

₹ 5,511.96

1 Piece(s) 8 Day(s) or more 10111230355.01~10.0010001~780007.521000+1.0/06.0×10-6Clamping TypeStandard Shaft BoreD2 Hole

₹ 5,511.96

1 Piece(s) 8 Day(s) or more 10111130355.01~10.0010001~780007.521000+1.0/06.0×10-6Clamping TypeStandard Shaft BoreD1 Hole