(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque, vibration absorption.
[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.
Part Number |
---|
MJT-30K-RD-14-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,068.98 | 1 Piece(s) | 5 Day(s) or more | - | 14 | 14 | 30 | 35 | 10.01~20.00 | 10001~78000 | 12.5 | 21000 | +1.0/0 | 6.1×10-6 | Set screw + key type | Standard Shaft Bore | Both Sides |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Features | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Material | Polyurethane |
Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part MJT-30K-RD-14-14 in the MJT Flexible Coupling Disk Type series.
Part Number |
---|
MJT-14-BL-3-5 |
MJT-14-BL-3-6 |
MJT-14-BL-4-4 |
MJT-30K-WH-10-10 |
MJT-30K-WH-10-11 |
MJT-30K-WH-10-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 5 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 3,068.98 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 10 | 30 | 35 | 5.01~10.00 | 10001~78000 | 7.5 | 21000 | +1.0/0 | 6.1×10-6 | Set screw + key type | Standard Shaft Bore | Both Sides | ||
₹ 3,068.98 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 11 | 30 | 35 | 5.01~10.00 | 10001~78000 | 7.5 | 21000 | +1.0/0 | 6.1×10-6 | Set screw + key type | Standard Shaft Bore | Both Sides | ||
₹ 3,068.98 | 1 Piece(s) | 5 Day(s) or more | - | 10 | 12 | 30 | 35 | 5.01~10.00 | 10001~78000 | 7.5 | 21000 | +1.0/0 | 6.1×10-6 | Set screw + key type | Standard Shaft Bore | Both Sides |