(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque, vibration absorption.
[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.
Part Number |
---|
MJT-40-WH-12-KT-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,018.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 12 | 40 | 66 | 5.01~10.00 | 10001~78000 | 10 | 15000 | +1.2/0 | 3.7×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor | Features | High Torque / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Buffer Material | Polyurethane |
Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part MJT-40-WH-12-KT-12 in the MJT Flexible Coupling Disk Type series.
Part Number |
---|
MJT-14-BL-3-5 |
MJT-14-BL-3-6 |
MJT-14-BL-4-4 |
MJT-40-WH-12-KT-13-BT |
MJT-40-WH-12-KT-14 |
MJT-40-WH-12-KT-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 5 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,854.80 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 14 | 22 | 0.05~1.00 | 10001~78000 | 0.7 | 45000 | +0.6/0 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 8,626.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 13 | 40 | 66 | 5.01~10.00 | 10001~78000 | 10 | 15000 | +1.2/0 | 3.7×10-5 | Set Screw Type | Additional Work Shaft Hole | D1 Hole | ||
₹ 6,018.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 14 | 40 | 66 | 5.01~10.00 | 10001~78000 | 10 | 15000 | +1.2/0 | 3.7×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole | ||
₹ 6,018.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 15 | 40 | 66 | 5.01~10.00 | 10001~78000 | 10 | 15000 | +1.2/0 | 3.7×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole |