(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DryLin T Miniature Type (Non-Lubricated Type) TK-04 Carriage Component

DryLin T Miniature Type (Non-Lubricated Type) TK-04 Carriage Component
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,818₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A linear guide that's functional even in severe environmental conditions. Lightweight with simple mounting. Provides extensive protection against outside elements through maintenance-free properties and resistance to dust, water, chemicals, and shocks.
· Maintenance is not required, and it operates without lubricant.
· Available three size types.
· The carriage is made from zinc diecast with chromate treatment.
· The slide part is made from iglidur J-polymer.
· A rail made from anodized aluminum.
· Mounting height and width are small.
· Excellent corrosion resistance.
· For standard symmetrical hole arrangement, C5 = C6. *Colors vary slightly due to coating thickness.

Part Number
TW-04-12
TW-04-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Surface Height H
(mm)

₹ 3,817.65

1 Piece(s) 34 Day(s) or more 1013

₹ 4,151.76

1 Piece(s) 34 Day(s) or more 1016
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Surface Height H
(mm)

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Type of Carriage Block type
Type of Carriage (option) Miniature The shape of the guide part Square type

Frequently asked question (FAQ)

Question: Are there any limitations on mounting direction?
Answer: Vertical, horizontal, and back mounting are possible.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list