(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· AC8A. The rim has been given a buff polished finish.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AH-80 |
AH-80-N |
AH-100 |
AH-100-N |
AH-125 |
AH-125-N |
AH-140 |
AH-140-N |
AH-160 |
AH-160-N |
AH-200 |
AH-200-N |
AH-250 |
AH-250-N |
AH-300 |
AH-300-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outside Diameter of Handle (Ø) | Handle type | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,292.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Solid | No (With Grip Mounting Hole) | 26 | 28 | ||
₹ 1,292.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | Solid | No (No Grip Mounting Hole) | 26 | 28 | ||
₹ 1,610.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | Solid | No (With Grip Mounting Hole) | 26 | 33 | ||
₹ 1,610.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | Solid | No (No Grip Mounting Hole) | 26 | 33 | ||
₹ 2,088.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 125 | Flat Spoke | No (With Grip Mounting Hole) | 32 | 33 | ||
₹ 2,088.89 | 1 Piece(s) | 8 Day(s) or more | 10 | 125 | Flat Spoke | No (No Grip Mounting Hole) | 32 | 33 | ||
₹ 2,485.47 | 1 Piece(s) | 7 Day(s) or more | 10 | 140 | Flat Spoke | No (With Grip Mounting Hole) | 32 | 38 | ||
₹ 2,485.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 140 | Flat Spoke | No (No Grip Mounting Hole) | 32 | 38 | ||
₹ 3,080.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 160 | Flat Spoke | No (With Grip Mounting Hole) | 36 | 40 | ||
₹ 3,080.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 160 | Flat Spoke | No (No Grip Mounting Hole) | 36 | 40 | ||
₹ 4,566.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 200 | Flat Spoke | No (With Grip Mounting Hole) | 41 | 48 | ||
₹ 4,566.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 200 | Flat Spoke | No (No Grip Mounting Hole) | 41 | 48 | ||
₹ 6,380.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 250 | Flat Spoke | No (With Grip Mounting Hole) | 42 | 52 | ||
₹ 6,380.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 250 | Flat Spoke | No (No Grip Mounting Hole) | 42 | 52 | ||
₹ 8,760.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 300 | Flat Spoke | No (With Grip Mounting Hole) | 47 | 57 | ||
₹ 8,760.07 | 1 Piece(s) | 8 Day(s) or more | 10 | 300 | Flat Spoke | No (No Grip Mounting Hole) | 47 | 57 |
Part Number |
---|
Loading...
Mounting Section, Hole Machining | No | Handle material | AC8A | Handle surface | Buffing |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy