(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Control Handle_HCB

Aluminum Control Handle_HCB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The light gray plastic hub covers hide the end face of the shaft, helping enhance the aesthetics of the handle.
· The hub cover can be easily attached and detached.
· Machined with a shaft hole (tolerance of H7).

Part Number
HCB-52XR10-A
HCB-62XR10-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Mounting Section Outer Diameter
(Ø)

₹ 2,814.42

1 Piece(s) 8 Day(s) or more 105250

₹ 3,431.69

1 Piece(s) 9 Day(s) or more 106260
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Mounting Section Outer Diameter
(Ø)

Loading...

  1. 1

Basic Information

Handle type Controller Mounting Section, Hole Machining Round hole (through hole) Handle material Aluminum
Grip No (No Grip Mounting Hole) Set Screw Flat Machining No Handle surface Black Anodize
Thickness of Handle(mm) 23 Round hole diameter(Ø) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list