(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Latch Lever_LZY

Latch Lever_LZY
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,697₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Clamping lever using spiral latch. Tightening can be adjusted without any steps of moving up and down of lever.

Part Number
LZY-50-KV-A
LZY-50-KV-B
LZYS-50-KV-A
LZYS-50-KV-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Specifications

₹ 13,769.76

1 Piece(s) 8 Day(s) or more 10[Steel] SUM22LBlack Oxide Coating[Steel] S15CBlack Oxide CoatingUpward Tightening Type

₹ 13,697.44

1 Piece(s) 5 Day(s) or more 10[Steel] SUM22LBlack Oxide Coating[Steel] S15CBlack Oxide CoatingDownward Tightening Type

₹ 27,084.69

1 Piece(s) 8 Day(s) or more 10[Stainless Steel] SUS303No[Stainless Steel] SUS420NoUpward Tightening Type

₹ 27,084.69

1 Piece(s) 8 Day(s) or more 10[Stainless Steel] SUS303No[Stainless Steel] SUS420NoDownward Tightening Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Specifications

Loading...

  1. 1

Basic Information

Application Controller Lever Type, Operation Latch Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Grip Ball Mounting Section Type Male thread
Rotating Radius R(mm) 109 Knob Material Phenol Resin Knob Surface Treatment No
Mounting Section Diameter M 10 Mounting Section, Length L(mm) 11
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list