(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Backlash "0"
· Short type.
· The all stainless type is also standardized.
· A fully integrated metal spring coupling with slits in the cylindrical material.
· The leaf spring formed by the slit allows declination and end play.
· There are two types: aluminum alloy and all stainless steel.
· Standard type MST/MSTS and short type MWS/MWSS are available.
[Applications]
· For transportation equipment/XY stage/parts feeder, etc.
Part Number |
---|
MWS-16-6-8-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,674.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | 8 | 16 | 18 | 0.05~1.00 | [Aluminum] A2017 | 0.5 | 39000 | ±0.2 | 2.8 x 10-7 | Set Screw Type | Additional Work Shaft Hole |
Loading...
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Keyway | NA |