(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MWS/MWSS Flexible Coupling - Slit Type (Part Number)

MWS/MWSS Flexible Coupling - Slit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Backlash "0"
· Short type.
· The all stainless type is also standardized.
· A fully integrated metal spring coupling with slits in the cylindrical material.
· The leaf spring formed by the slit allows declination and end play.
· There are two types: aluminum alloy and all stainless steel.
· Standard type MST/MSTS and short type MWS/MWSS are available.
[Applications]
· For transportation equipment/XY stage/parts feeder, etc.

Part Number
MWSS-32C-11-BT-14-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work

₹ 12,954.96

1 Piece(s) 8 Day(s) or more 10111432323.01~5.00[Stainless Steel] SUS3033.519000±0.22.2×10-5Clamping TypeAdditional Work Shaft Hole

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Maximum Range of Rotation Number(r/min) 10001~78000 Allowable Angular Misalignment(deg) 1
Product Category Coupling body Keyway NA

Please check the type/dimensions/specifications of the part MWSS-32C-11-BT-14-BT in the MWS/MWSS Flexible Coupling - Slit Type series.

Product variants

Part Number
MWS-12-4.5-5
MWS-12-4.5-6-BT
MWS-12-5-5
MWSS-32C-12-12
MWSS-32C-12-13-BT
MWSS-32C-12-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work

₹ 1,799.95

1 Piece(s) 8 Day(s) or more 104.5512140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

₹ 5,632.51

1 Piece(s) 9 Day(s) or more 104.5612140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole

₹ 1,799.95

1 Piece(s) 8 Day(s) or more 105512140.05~1.00[Aluminum] A20170.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

₹ 6,783.22

1 Piece(s) 8 Day(s) or more 10121232323.01~5.00[Stainless Steel] SUS3033.519000±0.22.2×10-5Clamping TypeStandard Shaft Bore

₹ 12,954.96

1 Piece(s) 9 Day(s) or more 10121332323.01~5.00[Stainless Steel] SUS3033.519000±0.22.2×10-5Clamping TypeAdditional Work Shaft Hole

₹ 6,783.22

1 Piece(s) 8 Day(s) or more 10121432323.01~5.00[Stainless Steel] SUS3033.519000±0.22.2×10-5Clamping TypeStandard Shaft Bore