(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Backlash "0"
· Short type.
· The all stainless type is also standardized.
· A fully integrated metal spring coupling with slits in the cylindrical material.
· The leaf spring formed by the slit allows declination and end play.
· There are two types: aluminum alloy and all stainless steel.
· Standard type MST/MSTS and short type MWS/MWSS are available.
[Applications]
· For transportation equipment/XY stage/parts feeder, etc.
Part Number |
---|
MWSS-25-9-BT-9-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,073.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 9 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.1×10-6 | Set Screw Type | Additional Work Shaft Hole |
Loading...
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Keyway | NA |
Please check the type/dimensions/specifications of the part MWSS-25-9-BT-9-BT in the MWS/MWSS Flexible Coupling - Slit Type series.
Part Number |
---|
MWS-12-4.5-5 |
MWS-12-4.5-6-BT |
MWS-12-5-5 |
MWSS-25C-10-10 |
MWSS-25C-5-10-BT |
MWSS-25C-5-5-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,799.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 4.5 | 5 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
₹ 5,632.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 4.5 | 6 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Additional Work Shaft Hole | ||
₹ 1,799.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 5 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
₹ 5,121.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | 10 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.3×10-6 | Clamping Type | Standard Shaft Bore | ||
₹ 11,382.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 10 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.3×10-6 | Clamping Type | Additional Work Shaft Hole | ||
₹ 11,382.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 5 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.3×10-6 | Clamping Type | Additional Work Shaft Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy