(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Backlash "0"
· Short type.
· The all stainless type is also standardized.
· A fully integrated metal spring coupling with slits in the cylindrical material.
· The leaf spring formed by the slit allows declination and end play.
· There are two types: aluminum alloy and all stainless steel.
· Standard type MST/MSTS and short type MWS/MWSS are available.
[Applications]
· For transportation equipment/XY stage/parts feeder, etc.
Part Number |
---|
MWSS-25-7-BT-10-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,073.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 10 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.1×10-6 | Set Screw Type | Additional Work Shaft Hole |
Loading...
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Maximum Range of Rotation Number(r/min) | 10001~78000 | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling body | Keyway | NA |
Please check the type/dimensions/specifications of the part MWSS-25-7-BT-10-BT in the MWS/MWSS Flexible Coupling - Slit Type series.
Part Number |
---|
MWS-12-4.5-5 |
MWS-12-4.5-6-BT |
MWS-12-5-5 |
MWSS-25-7-BT-11-BT |
MWSS-25-7-BT-12-BT |
MWSS-25-7-BT-7-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,799.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 4.5 | 5 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
₹ 5,632.51 | 1 Piece(s) | 9 Day(s) or more | 10 | 4.5 | 6 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Additional Work Shaft Hole | ||
₹ 1,799.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 5 | 12 | 14 | 0.05~1.00 | [Aluminum] A2017 | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
₹ 9,073.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 11 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.1×10-6 | Set Screw Type | Additional Work Shaft Hole | ||
₹ 9,073.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 12 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.1×10-6 | Set Screw Type | Additional Work Shaft Hole | ||
₹ 9,073.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 7 | 25 | 25 | 1.01~3.00 | [Stainless Steel] SUS303 | 2 | 25000 | ±0.2 | 6.1×10-6 | Set Screw Type | Additional Work Shaft Hole |