(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MHS Flexible Coupling Single Disk Type (Part Number)

MHS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Backlash "0"

[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MHS-63C-15-24-BT-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 15,021.65

1 Piece(s) 8 Day(s) or more 10152463505.01~10.004001~1000010100008.4×10-5Additional Work Shaft HoleD2 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Disc Material SUS301 Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHS-63C-15-24-BT-KT in the MHS Flexible Coupling Single Disk Type series.

Product variants

Part Number
MHS-32C-6-10
MHS-32C-6-6
MHS-32C-6-7-BT
MHS-63C-15-25
MHS-63C-15-25-KT
MHS-63C-15-KT-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 5,682.69

1 Piece(s) 8 Day(s) or more 1061032321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

₹ 5,682.69

1 Piece(s) 8 Day(s) or more 106632321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

₹ 7,922.87

1 Piece(s) 8 Day(s) or more 106732321.01~3.0010001~780002190004.5×10-6Additional Work Shaft HoleNA

₹ 10,132.11

1 Piece(s) 8 Day(s) or more 10152563505.01~10.004001~1000010100008.4×10-5Standard Shaft BoreNA

₹ 12,413.85

1 Piece(s) 8 Day(s) or more 10152563505.01~10.004001~1000010100008.4×10-5Standard Shaft BoreD2 Hole

₹ 12,413.85

1 Piece(s) 8 Day(s) or more 10151563505.01~10.004001~1000010100008.4×10-5Standard Shaft BoreD1 Hole