(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Backlash "0"
[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MHS-50C-17-BT-KT-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,443.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 20 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Additional Work Shaft Hole | D1 Hole |
Loading...
Type | Disc Type | Application | Standard / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1 |
Allowable Lateral Misalignment(mm) | 0.02 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Disc Material | SUS301 | Allowable Axial Misalignment(mm) | ±0.2 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MHS-50C-17-BT-KT-20 in the MHS Flexible Coupling Single Disk Type series.
Part Number |
---|
MHS-32C-6-10 |
MHS-32C-6-6 |
MHS-32C-6-7-BT |
MHS-50C-17-BT-KT-20-KT |
MHS-50C-18-18 |
MHS-50C-18-19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,682.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 10 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
₹ 5,682.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 6 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
₹ 7,922.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 7 | 32 | 32 | 1.01~3.00 | 10001~78000 | 2 | 19000 | 4.5×10-6 | Additional Work Shaft Hole | NA | ||
₹ 15,049.78 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 20 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Additional Work Shaft Hole | Both Sides | ||
₹ 7,446.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 18 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Standard Shaft Bore | NA | ||
₹ 7,446.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 19 | 50 | 44 | 5.01~10.00 | 10001~78000 | 7.5 | 12000 | 3.7×10-5 | Standard Shaft Bore | NA |