(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard
[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.
Part Number |
---|
MRGS-25C-10-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,543.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 10 | 10 | 25 | 25 | 10001~78000 | [Stainless Steel] SUS303 | 1 | 25000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | No |
Loading...
Application | Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|
Please check the type/dimensions/specifications of the part MRGS-25C-10-10 in the MRG Rigid Coupling series.
Part Number |
---|
MRG-16-3-6 |
MRG-16-3-7-BT |
MRG-16-4-4 |
MRGS-25C-10-KT-10-KT |
MRGS-25C-8-10 |
MRGS-25C-8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 931.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | No | ||
₹ 4,759.22 | 1 Piece(s) | 9 Day(s) or more | 10 | 0.05~1.00 | 3 | 7 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Additional Work Shaft Hole | No | ||
₹ 931.02 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 4 | 4 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | No | ||
₹ 6,994.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 10 | 10 | 25 | 25 | 10001~78000 | [Stainless Steel] SUS303 | 1 | 25000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | Both Sides | ||
₹ 3,593.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.05~1.00 | 8 | 10 | 25 | 25 | 10001~78000 | [Stainless Steel] SUS303 | 1 | 25000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | No | ||
₹ 3,543.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 8 | 8 | 25 | 25 | 10001~78000 | [Stainless Steel] SUS303 | 1 | 25000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy