(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MOS Flexible Coupling - Oldham Type (Part Number)

MOS Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,450₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small eccentric reaction force, large permissible misalignment large, with vibration absorption.

Part Number
MOS-32C-8-9-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 4,409.64

1 Piece(s) 8 Day(s) or more 10893233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity
Maximum Range of Rotation Number(r/min) 10001~78000 Body Material A2017 Allowable Angular Misalignment(deg) 2
Product Category Coupling body Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOS-32C-8-9-BT in the MOS Flexible Coupling - Oldham Type series.

Product variants

Part Number
MOS-12C-4-4
MOS-12C-4-5
MOS-12C-5-5
MOS-32C-8-9-BT-KT
MOS-32C-9-BT-10
MOS-32C-9-BT-10-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 2,449.51

1 Piece(s) 5 Day(s) or more -441214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

₹ 2,449.51

1 Piece(s) 5 Day(s) or more -451214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

₹ 2,449.51

1 Piece(s) 5 Day(s) or more -551214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

₹ 8,272.45

1 Piece(s) 8 Day(s) or more 10893233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

₹ 4,409.64

1 Piece(s) 8 Day(s) or more 109103233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeAdditional Work Shaft HoleNA

₹ 8,272.45

1 Piece(s) 8 Day(s) or more 109103233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole