(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Small eccentric reaction force, large permissible misalignment large, with vibration absorption.
Part Number |
---|
MOS-32C-12-KT-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,409.64 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 14 | 32 | 33.3 | 1.01~3.00 | 2.8 | 2 | 1.1~3.0 | 19000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | D1 Hole |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Body Material | A2017 | Allowable Angular Misalignment(deg) | 2 |
Product Category | Coupling body | Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOS-32C-12-KT-14 in the MOS Flexible Coupling - Oldham Type series.
Part Number |
---|
MOS-12C-4-4 |
MOS-12C-4-5 |
MOS-12C-5-5 |
MOS-32C-12-KT-14-KT |
MOS-32C-13-BT-13-BT |
MOS-32C-13-BT-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,449.51 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 12 | 14.9 | 0.05~1.00 | 0.2 | 0.6 | 0.41~1.0 | 52000 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
₹ 2,449.51 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 5 | 12 | 14.9 | 0.05~1.00 | 0.2 | 0.6 | 0.41~1.0 | 52000 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
₹ 2,449.51 | 1 Piece(s) | 5 Day(s) or more | - | 5 | 5 | 12 | 14.9 | 0.05~1.00 | 0.2 | 0.6 | 0.41~1.0 | 52000 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
₹ 8,272.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 14 | 32 | 33.3 | 1.01~3.00 | 2.8 | 2 | 1.1~3.0 | 19000 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | Both Sides | ||
₹ 8,272.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 13 | 32 | 33.3 | 1.01~3.00 | 2.8 | 2 | 1.1~3.0 | 19000 | 7.3×10-6 | Clamping Type | Additional Work Shaft Hole | NA | ||
₹ 4,409.64 | 1 Piece(s) | 8 Day(s) or more | 10 | 13 | 14 | 32 | 33.3 | 1.01~3.00 | 2.8 | 2 | 1.1~3.0 | 19000 | 7.3×10-6 | Clamping Type | Additional Work Shaft Hole | NA |