(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

MOL Flexible Coupling - Oldham Type (Part Number)

MOL Flexible Coupling - Oldham Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,778₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.

Part Number
MOL-32-11-BT-KT-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 7,151.38

1 Piece(s) 8 Day(s) or more 1011143232.73.01~5.0010001~780004.52.51.1~3.0190009.5×10-6Set Screw TypeAdditional Work Shaft HoleD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity
Body Material A2017 Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOL-32-11-BT-KT-14 in the MOL Flexible Coupling - Oldham Type series.

Product variants

Part Number
MOL-16-3-6
MOL-16-3-6.35
MOL-16-4-4
MOL-32-11-BT-KT-14-KT
MOL-32-12-12
MOL-32-12-13-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 1,778.22

1 Piece(s) 5 Day(s) or more -3616180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,778.22

1 Piece(s) 5 Day(s) or more -36.3516180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

₹ 1,778.22

1 Piece(s) 5 Day(s) or more -4416180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

₹ 9,523.44

1 Piece(s) 8 Day(s) or more 1011143232.73.01~5.0010001~780004.52.51.1~3.0190009.5×10-6Set Screw TypeAdditional Work Shaft HoleBoth Sides

₹ 3,200.38

1 Piece(s) 5 Day(s) or more -12123232.73.01~5.0010001~780004.52.51.1~3.0190009.5×10-6Set Screw TypeStandard Shaft BoreNA

₹ 4,777.96

1 Piece(s) 8 Day(s) or more 1012133232.73.01~5.0010001~780004.52.51.1~3.0190009.5×10-6Set Screw TypeAdditional Work Shaft HoleNA