(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.
Part Number |
---|
MOL-50-16-KT-19-BT-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,092.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 19 | 50 | 38.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 6.7×10-5 | Set Screw Type | Additional Work Shaft Hole | Both Sides |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body |
Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOL-50-16-KT-19-BT-KT in the MOL Flexible Coupling - Oldham Type series.
Part Number |
---|
MOL-16-3-6 |
MOL-16-3-6.35 |
MOL-16-4-4 |
MOL-50-16-KT-20 |
MOL-50-16-KT-20-KT |
MOL-50-17-BT-17-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6.35 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 7,590.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 20 | 50 | 38.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 6.7×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole | ||
₹ 10,198.49 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 20 | 50 | 38.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 6.7×10-5 | Set Screw Type | Standard Shaft Bore | Both Sides | ||
₹ 10,198.49 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 17 | 50 | 38.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 6.7×10-5 | Set Screw Type | Additional Work Shaft Hole | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy