(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.
Part Number |
---|
MOL-50C-16-KT-20-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,795.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 20 | 50 | 58.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 1.2×10-4 | Clamping Type | Standard Shaft Bore | Both Sides |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body |
Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOL-50C-16-KT-20-KT in the MOL Flexible Coupling - Oldham Type series.
Part Number |
---|
MOL-16-3-6 |
MOL-16-3-6.35 |
MOL-16-4-4 |
MOL-50C-17-BT-17-BT |
MOL-50C-17-BT-18 |
MOL-50C-17-BT-18-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 3 | 6.35 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 1,778.22 | 1 Piece(s) | 5 Day(s) or more | - | 4 | 4 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 11,795.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 17 | 50 | 58.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 1.2×10-4 | Clamping Type | Additional Work Shaft Hole | NA | ||
₹ 12,518.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 18 | 50 | 58.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 1.2×10-4 | Clamping Type | Additional Work Shaft Hole | NA | ||
₹ 11,795.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 18 | 50 | 58.2 | 10.01~20.00 | 10001~78000 | 18 | 3.5 | 3.1~5.0 | 12000 | 1.2×10-4 | Clamping Type | Additional Work Shaft Hole | D2 Hole |