(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

XBW/XBWS Flexible Coupling - Disk Type (Part Number)

XBW/XBWS Flexible Coupling - Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

Part Number
XBW-94C7-34-BT-38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 33,840.15

1 Piece(s) 8 Day(s) or more 1034389499.6100~Less than 5004001~10000[Aluminum] A707515020.50.41~1.06000±1.41.5 x 10-3Additional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Disc Material SUS304
Construction Clamping Type

Please check the type/dimensions/specifications of the part XBW-94C7-34-BT-38 in the XBW/XBWS Flexible Coupling - Disk Type series.

Product variants

Part Number
XBW-104C8-35-40
XBW-104C8-35-40-KT
XBW-104C8-35-42
XBW-94C7-34-BT-38-KT
XBW-94C7-34-BT-40
XBW-94C7-34-BT-40-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 53,940.51

1 Piece(s) 8 Day(s) or more 103540104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreNA

₹ 53,940.42

1 Piece(s) 8 Day(s) or more 103540104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreD2 Hole

₹ 53,940.51

1 Piece(s) 8 Day(s) or more 103542104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreNA

₹ 36,557.76

1 Piece(s) 8 Day(s) or more 1034389499.6100~Less than 5004001~10000[Aluminum] A707515020.50.41~1.06000±1.41.5 x 10-3Additional Work Shaft HoleD2 Hole

₹ 33,840.15

1 Piece(s) 8 Day(s) or more 1034409499.6100~Less than 5004001~10000[Aluminum] A707515020.50.41~1.06000±1.41.5 x 10-3Additional Work Shaft HoleNA

₹ 36,557.76

1 Piece(s) 8 Day(s) or more 1034409499.6100~Less than 5004001~10000[Aluminum] A707515020.50.41~1.06000±1.41.5 x 10-3Additional Work Shaft HoleD2 Hole