(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
High torque, high torsional rigidity, and high responsiveness. Backlash "0"
Part Number |
---|
XBWS-25C2A-9-BT-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,049.55 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 12 | 25 | 32.2 | 1.01~3.00 | 10001~78000 | [Stainless Steel] SUS303 | 2.2 | 2 | 0.2 | 0.02~0.2 | 25000 | ±0.4 | 6.1×10-6 | Additional Work Shaft Hole | NA |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBWS-25C2A-9-BT-12 in the XBW/XBWS Flexible Coupling - Disk Type series.
Part Number |
---|
XBW-104C8-35-40 |
XBW-104C8-35-40-KT |
XBW-104C8-35-42 |
XBWS-25C2A-9-BT-12-KT |
XBWS-25C2A-9-BT-9-BT |
XBWS-25C2A-9-BT-KT-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 53,940.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
₹ 53,940.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | D2 Hole | ||
₹ 53,940.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 42 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
₹ 15,237.29 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 12 | 25 | 32.2 | 1.01~3.00 | 10001~78000 | [Stainless Steel] SUS303 | 2.2 | 2 | 0.2 | 0.02~0.2 | 25000 | ±0.4 | 6.1×10-6 | Additional Work Shaft Hole | D2 Hole | ||
₹ 15,237.29 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 9 | 25 | 32.2 | 1.01~3.00 | 10001~78000 | [Stainless Steel] SUS303 | 2.2 | 2 | 0.2 | 0.02~0.2 | 25000 | ±0.4 | 6.1×10-6 | Additional Work Shaft Hole | NA | ||
₹ 15,237.29 | 1 Piece(s) | 8 Day(s) or more | 10 | 9 | 10 | 25 | 32.2 | 1.01~3.00 | 10001~78000 | [Stainless Steel] SUS303 | 2.2 | 2 | 0.2 | 0.02~0.2 | 25000 | ±0.4 | 6.1×10-6 | Additional Work Shaft Hole | D1 Hole |