(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dimple Knobs_KDMS/KDFS

Dimple Knobs_KDMS/KDFS

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

High quality. Human design. The screw is made of stainless steel with excellent corrosion resistance.

Part Number
KDFS-16-M3-BK
KDFS-16-M3-WH
KDFS-16-M4-BK
KDFS-16-M4-WH
KDFS-16-M5-BK
KDFS-16-M5-WH
KDFS-20-M5-BK
KDFS-20-M5-WH
KDFS-20-M6-BK
KDFS-20-M6-WH
KDFS-25-M5-BK
KDFS-25-M5-WH
KDFS-25-M6-BK
KDFS-25-M6-WH
KDFS-32-M6-BK
KDFS-32-M6-WH
KDFS-32-M8-BK
KDFS-32-M8-WH
KDMS-16-M3X6-BK
KDMS-16-M3X6-WH
KDMS-16-M3X10-BK
KDMS-16-M3X10-WH
KDMS-16-M3X16-BK
KDMS-16-M3X16-WH
KDMS-16-M4X6-BK
KDMS-16-M4X6-WH
KDMS-16-M4X10-BK
KDMS-16-M4X10-WH
KDMS-16-M4X16-BK
KDMS-16-M4X16-WH
KDMS-16-M5X10-BK
KDMS-16-M5X10-WH
KDMS-16-M5X16-BK
KDMS-16-M5X16-WH
KDMS-16-M5X20-BK
KDMS-16-M5X20-WH
KDMS-20-M5X10-BK
KDMS-20-M5X10-WH
KDMS-20-M5X16-BK
KDMS-20-M5X16-WH
KDMS-20-M5X20-BK
KDMS-20-M5X20-WH
KDMS-20-M6X10-BK
KDMS-20-M6X10-WH
KDMS-20-M6X16-BK
KDMS-20-M6X16-WH
KDMS-20-M6X20-BK
KDMS-20-M6X20-WH
KDMS-20-M6X25-BK
KDMS-20-M6X25-WH
KDMS-25-M5X20-BK
KDMS-25-M5X20-WH
KDMS-25-M5X25-BK
KDMS-25-M5X25-WH
KDMS-25-M6X16-BK
KDMS-25-M6X16-WH
KDMS-25-M6X20-BK
KDMS-25-M6X20-WH
KDMS-25-M6X25-BK
KDMS-25-M6X25-WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
Main Body Color

₹ 430.11

1 Piece(s) 8 Day(s) or more 10M3Female Thread5[Stainless Steel] SUS303-Blind Hole1611(BK) Matte black

₹ 430.11

1 Piece(s) 8 Day(s) or more 10M3Female Thread5[Stainless Steel] SUS303-Blind Hole1611(WH) White

₹ 434.13

1 Piece(s) 5 Day(s) or more 10M4Female Thread5[Stainless Steel] SUS303-Blind Hole1611(BK) Matte black

₹ 434.13

1 Piece(s) 5 Day(s) or more 10M4Female Thread5[Stainless Steel] SUS303-Blind Hole1611(WH) White

₹ 433.76

1 Piece(s) 8 Day(s) or more 10M5Female Thread5[Stainless Steel] SUS303-Blind Hole1611(BK) Matte black

₹ 433.76

1 Piece(s) 5 Day(s) or more 10M5Female Thread5[Stainless Steel] SUS303-Blind Hole1611(WH) White

₹ 502.49

1 Piece(s) 5 Day(s) or more 10M5Female Thread6[Stainless Steel] SUS303-Blind Hole2014(BK) Matte black

₹ 502.49

1 Piece(s) 8 Day(s) or more 10M5Female Thread6[Stainless Steel] SUS303-Blind Hole2014(WH) White

₹ 487.13

1 Piece(s) 5 Day(s) or more 10M6Female Thread6[Stainless Steel] SUS303-Blind Hole2014(BK) Matte black

₹ 487.13

1 Piece(s) 5 Day(s) or more 10M6Female Thread6[Stainless Steel] SUS303-Blind Hole2014(WH) White

₹ 528.82

1 Piece(s) 8 Day(s) or more 10M5Female Thread9[Stainless Steel] SUS303-Blind Hole2518(BK) Matte black

₹ 528.82

1 Piece(s) 8 Day(s) or more 10M5Female Thread9[Stainless Steel] SUS303-Blind Hole2518(WH) White

₹ 528.82

1 Piece(s) 8 Day(s) or more 10M6Female Thread9[Stainless Steel] SUS303-Blind Hole2518(BK) Matte black

₹ 528.82

1 Piece(s) 8 Day(s) or more 10M6Female Thread9[Stainless Steel] SUS303-Blind Hole2518(WH) White

₹ 552.16

1 Piece(s) 8 Day(s) or more 10M6Female Thread8[Stainless Steel] SUS303-Blind Hole3218(BK) Matte black

₹ 565.56

1 Piece(s) 5 Day(s) or more 10M6Female Thread8[Stainless Steel] SUS303-Blind Hole3218(WH) White

₹ 552.16

1 Piece(s) 8 Day(s) or more 10M8Female Thread8[Stainless Steel] SUS303-Blind Hole3218(BK) Matte black

₹ 552.16

1 Piece(s) 8 Day(s) or more 10M8Female Thread8[Stainless Steel] SUS303-Blind Hole3218(WH) White

₹ 339.42

1 Piece(s) 5 Day(s) or more 10M3Male thread6[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 403.71

1 Piece(s) 5 Day(s) or more 10M3Male thread6[Stainless Steel] SUSXM7No-1611(WH) White

₹ 339.42

1 Piece(s) 5 Day(s) or more 10M3Male thread10[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 388.98

1 Piece(s) 8 Day(s) or more 10M3Male thread10[Stainless Steel] SUSXM7No-1611(WH) White

₹ 339.80

1 Piece(s) 8 Day(s) or more 10M3Male thread16[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 389.36

1 Piece(s) 8 Day(s) or more 10M3Male thread16[Stainless Steel] SUSXM7No-1611(WH) White

₹ 332.73

1 Piece(s) 5 Day(s) or more 10M4Male thread6[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 394.33

1 Piece(s) 5 Day(s) or more 10M4Male thread6[Stainless Steel] SUSXM7No-1611(WH) White

₹ 332.73

1 Piece(s) 5 Day(s) or more 10M4Male thread10[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 394.33

1 Piece(s) 5 Day(s) or more 10M4Male thread10[Stainless Steel] SUSXM7No-1611(WH) White

₹ 333.11

1 Piece(s) 5 Day(s) or more 10M4Male thread16[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 394.71

1 Piece(s) 5 Day(s) or more 10M4Male thread16[Stainless Steel] SUSXM7No-1611(WH) White

₹ 342.47

1 Piece(s) 5 Day(s) or more 10M5Male thread10[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 405.44

1 Piece(s) 5 Day(s) or more 10M5Male thread10[Stainless Steel] SUSXM7No-1611(WH) White

₹ 342.85

1 Piece(s) 5 Day(s) or more 10M5Male thread16[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 405.82

1 Piece(s) 5 Day(s) or more 10M5Male thread16[Stainless Steel] SUSXM7No-1611(WH) White

₹ 342.85

1 Piece(s) 5 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-1611(BK) Matte black

₹ 405.82

1 Piece(s) 5 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-1611(WH) White

₹ 376.13

1 Piece(s) 5 Day(s) or more 10M5Male thread10[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 448.45

1 Piece(s) 5 Day(s) or more 10M5Male thread10[Stainless Steel] SUSXM7No-2014(WH) White

₹ 376.51

1 Piece(s) 5 Day(s) or more 10M5Male thread16[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 448.84

1 Piece(s) 5 Day(s) or more 10M5Male thread16[Stainless Steel] SUSXM7No-2014(WH) White

₹ 376.51

1 Piece(s) 5 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 448.84

1 Piece(s) 5 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-2014(WH) White

₹ 376.13

1 Piece(s) 5 Day(s) or more 10M6Male thread10[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 448.45

1 Piece(s) 5 Day(s) or more 10M6Male thread10[Stainless Steel] SUSXM7No-2014(WH) White

₹ 376.89

1 Piece(s) 5 Day(s) or more 10M6Male thread16[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 449.22

1 Piece(s) 5 Day(s) or more 10M6Male thread16[Stainless Steel] SUSXM7No-2014(WH) White

₹ 377.27

1 Piece(s) 5 Day(s) or more 10M6Male thread20[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 449.60

1 Piece(s) 8 Day(s) or more 10M6Male thread20[Stainless Steel] SUSXM7No-2014(WH) White

₹ 377.65

1 Piece(s) 5 Day(s) or more 10M6Male thread25[Stainless Steel] SUSXM7No-2014(BK) Matte black

₹ 449.98

1 Piece(s) 5 Day(s) or more 10M6Male thread25[Stainless Steel] SUSXM7No-2014(WH) White

₹ 378.78

1 Piece(s) 5 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-2518(BK) Matte black

₹ 451.11

1 Piece(s) 8 Day(s) or more 10M5Male thread20[Stainless Steel] SUSXM7No-2518(WH) White

₹ 379.16

1 Piece(s) 5 Day(s) or more 10M5Male thread25[Stainless Steel] SUSXM7No-2518(BK) Matte black

₹ 451.49

1 Piece(s) 5 Day(s) or more 10M5Male thread25[Stainless Steel] SUSXM7No-2518(WH) White

₹ 379.16

1 Piece(s) 5 Day(s) or more 10M6Male thread16[Stainless Steel] SUSXM7No-2518(BK) Matte black

₹ 451.49

1 Piece(s) 5 Day(s) or more 10M6Male thread16[Stainless Steel] SUSXM7No-2518(WH) White

₹ 379.55

1 Piece(s) 5 Day(s) or more 10M6Male thread20[Stainless Steel] SUSXM7No-2518(BK) Matte black

₹ 451.87

1 Piece(s) 5 Day(s) or more 10M6Male thread20[Stainless Steel] SUSXM7No-2518(WH) White

₹ 379.55

1 Piece(s) 5 Day(s) or more 10M6Male thread25[Stainless Steel] SUSXM7No-2518(BK) Matte black

₹ 451.87

1 Piece(s) 5 Day(s) or more 10M6Male thread25[Stainless Steel] SUSXM7No-2518(WH) White
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section Length
(mm)
Mounting Section Material Threaded End Machining Tapped, Round Hole Machining Main Body, Outer Dia. D
(Ø)
Main Body Height
(mm)
Main Body Color

Loading...

Basic Information

Main Body, Type Round shape Knob Material Nylon 6 Round Shape, Type Cylindrical Shape
Side Machined Dimple Additional Function No Knob Finishing No
Mounting Section Finish No
X
whatsapp-qr whatsapp-icon
Close

Comparison list