(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Worm W (Part Number)

Worm W

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Worm W
  • Worm W
  • Worm W
  • Worm W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      629₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Modules 0.5 to 2.0 are precision rolling engineered finish. SUS304 & S45C with exceptional corrosion resistance also available. Precision rolling finish makes the corner of the tooth tip angle a curved surface and the tooth flank its mirror, and this worm gear does not easily damage the teeth of the worm wheel. Module 0.5 / 0.8 / 1.0 / 1.25 / 1.5 / 2.0 / 2.5 / 3.0 / 4.0 / 5.0. Modules 2.5 to 5.0 are cut finished products.

Part Number
W1SR2+B-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

₹ 635.24

1 Piece(s) 5 Day(s) or more 101S45C-Right16.515.8528-Finished productRound hole+tap hole

Loading...

  1. 1

Basic Information

Hole finish H8

Please check the type/dimensions/specifications of the part W1SR2+B-8 in the Worm W series.

Product variants

Part Number
W1.5SR1-CF
W1.5SR1EQUALC
W1.5SR2-B
W1SR2-L
W1SR2EQUALA
W1SUR1+B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

₹ 1,074.96

1 Piece(s) 5 Day(s) or more 101.5S45C-Right3520112-Pilot Hole ProductRound hole

₹ 1,086.30

1 Piece(s) 93 Day(s) or more 101.5S45C-Right3520112CFinished productRound hole+tap hole

₹ 834.82

1 Piece(s) 5 Day(s) or more 101.5S45C-Right3020210BPilot Hole ProductRound hole

₹ 1,200.47

1 Piece(s) 5 Day(s) or more 101S45C-Right25132-LPilot Hole ProductRound hole

₹ 634.80

1 Piece(s) 34 Day(s) or more 101S45C-Right25-26AFinished productRound hole+key way

₹ 1,939.80

1 Piece(s) 5 Day(s) or more 101SUS304-Right15.515.8516BFinished productRound hole+tap hole