(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helical Gear m2.5 S45C Type

Helical Gear m2.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical gear with induction hardening performed on teeth part. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (cross axis).

Part Number
H2.5S13L-B
H2.5S13R-B
H2.5S26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

₹ 2,179.95

1 Piece(s) 7 Day(s) or more 1013Left14

₹ 2,088.87

1 Piece(s) 7 Day(s) or more 1013Right14

₹ 4,730.02

1 Piece(s) 7 Day(s) or more 1026Right18

Loading...

  1. 1

Basic Information

Module 2.5 Material(mm) Steel Heat Treatment(φ) High frequency
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 22 Pilot Hole Product, Completed Product Pilot Hole Product